IESNA:LM-63-2002
[TEST]P1389426
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA3D-935-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 3xLight Square PACKAGE 90CRI 3500K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (42) 3500K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.34A 160.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]11294.4
TILT=NONE
42 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 160.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
80.5 111.5 173.5 331.5 724.9 1043.9 1291.8 1499.3 1716.2 1967.1 2286.1 2692.0 3246.5 4191.3 5414.9 6740.7 8264.8 9318.1 
9634.0 9271.6 8444.5 7670.1 6926.6 6009.7 3921.8 2001.2 1062.5 808.5 737.3 724.9 709.4 532.8 263.3 198.3 65.1 24.8 0.0 
80.5 108.4 167.3 340.8 712.5 1059.4 1288.7 1493.1 1713.1 1985.7 2289.2 2688.9 3252.6 4135.5 5442.8 6787.2 8221.5 9280.9 
9671.2 9333.6 8515.7 7753.7 6939.0 6009.7 4014.7 1964.0 1087.3 817.8 740.4 721.8 709.4 535.9 260.2 195.2 65.1 24.8 0.0 
80.5 108.4 161.1 312.9 656.7 1000.6 1285.6 1483.8 1716.2 1982.6 2289.2 2695.1 3200.0 3912.5 5123.7 6616.8 8212.2 9345.9 
9835.4 9677.4 8983.5 8305.1 7357.2 6316.3 4634.3 2422.4 1307.3 901.4 762.0 721.8 703.2 638.1 266.4 189.0 77.4 31.0 0.0 
80.5 105.3 154.9 272.6 576.2 907.6 1239.1 1471.4 1694.5 1951.6 2273.8 2605.2 3023.4 3556.2 4476.3 5929.1 7759.9 9364.5 10055.3 
10126.6 9767.2 9339.8 8593.2 7180.6 5486.1 3240.3 1784.3 1105.9 824.0 728.0 684.6 631.9 266.4 170.4 86.7 40.3 0.0 
80.5 105.3 142.5 226.1 458.5 774.4 1115.2 1400.2 1617.0 1880.3 2149.8 2441.0 2809.7 3187.6 3689.4 4590.9 6167.6 8370.2 10012.0 
10585.1 10448.7 10145.2 10086.3 9606.2 7874.5 5108.2 2657.9 1564.4 975.8 697.0 557.6 498.7 306.7 154.9 108.4 58.9 0.0 
80.5 102.2 130.1 189.0 322.2 597.9 910.7 1220.5 1499.3 1722.4 1985.7 2267.6 2546.4 2890.2 3271.2 3782.4 4544.4 5941.5 8342.3 
10368.2 11176.7 11068.3 10696.6 10876.2 10631.5 9339.8 5746.3 2543.3 1192.6 690.8 449.2 343.9 260.2 145.6 120.8 83.6 0.0 
80.5 99.1 117.7 148.7 213.7 346.9 601.0 873.6 1183.3 1477.6 1737.8 1976.4 2258.3 2555.7 2859.2 3255.7 3788.6 4532.0 5619.3 
7434.6 9788.9 11458.6 11957.4 11721.9 11594.9 11613.5 10783.3 7533.8 3308.4 1263.9 508.0 312.9 232.3 185.9 151.8 123.9 0.0 
80.5 92.9 105.3 120.8 148.7 192.1 275.7 430.6 666.0 929.3 1201.9 1508.6 1806.0 2109.6 2407.0 2732.2 3141.1 3630.6 4281.1 5170.2 
6483.6 8150.2 10170.0 12019.3 12465.4 12226.9 11957.4 11037.3 8797.6 4801.5 2066.2 684.6 325.3 247.8 201.4 173.5 0.0 
80.5 92.9 105.3 117.7 142.5 179.7 254.0 393.4 610.3 858.1 1130.7 1421.9 1728.6 2035.2 2338.8 2661.0 3057.5 3528.4 4166.5 5083.4 
6282.3 7871.4 9863.3 11783.9 12477.8 12251.6 11907.8 11059.0 9215.8 5343.6 2348.1 783.7 325.3 254.0 210.6 182.8 0.0 
80.5 89.8 96.0 102.2 108.4 120.8 136.3 167.3 210.6 288.1 415.1 582.4 799.2 1025.4 1298.0 1589.2 1920.6 2354.3 2849.9 3481.9 4336.9 
5256.9 6502.2 7964.3 9912.8 11179.8 10634.6 9113.6 6976.2 4724.1 3128.7 1864.9 1028.5 495.6 210.6 204.5 0.0 
80.5 83.6 86.7 86.7 86.7 86.7 86.7 86.7 86.7 92.9 99.1 111.5 127.0 151.8 179.7 226.1 291.2 396.5 554.5 796.1 1140.0 1517.9 1942.3 2258.3 
2527.8 3054.4 3850.5 4216.1 3794.8 2986.2 2177.7 1548.9 969.6 365.5 55.8 18.6 0.0 
80.5 83.6 83.6 80.5 80.5 77.4 74.3 71.2 71.2 71.2 71.2 71.2 74.3 77.4 83.6 89.8 105.3 133.2 185.9 269.5 390.3 486.3 489.4 396.5 
337.7 436.8 715.6 1056.3 1093.5 817.8 446.1 213.7 86.7 34.1 15.5 9.3 0.0 
80.5 80.5 77.4 74.3 71.2 71.2 65.1 62.0 58.9 58.9 58.9 55.8 55.8 52.7 52.7 52.7 55.8 62.0 80.5 120.8 161.1 164.2 102.2 65.1 46.5 40.3 
34.1 34.1 31.0 27.9 24.8 15.5 12.4 12.4 9.3 9.3 0.0 
80.5 77.4 71.2 65.1 62.0 62.0 55.8 52.7 46.5 40.3 37.2 34.1 31.0 27.9 21.7 18.6 15.5 12.4 12.4 12.4 9.3 6.2 6.2 3.1 3.1 3.1 6.2 6.2 3.1 6.2 6.2 6.2 6.2 
6.2 9.3 9.3 0.0 
80.5 71.2 65.1 58.9 55.8 49.6 43.4 34.1 27.9 24.8 18.6 15.5 9.3 9.3 6.2 6.2 3.1 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.1 3.1 3.1 3.1 6.2 6.2 
6.2 0.0 
80.5 68.2 58.9 52.7 49.6 40.3 34.1 24.8 18.6 12.4 9.3 6.2 3.1 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.1 3.1 3.1 6.2 6.2 
0.0 
80.5 65.1 55.8 49.6 43.4 34.1 24.8 18.6 12.4 6.2 3.1 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.1 3.1 3.1 3.1 
0.0 
80.5 65.1 55.8 46.5 40.3 31.0 21.7 15.5 9.3 6.2 3.1 0.0 0.0 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.1 3.1 3.1 
0.0 
80.5 65.1 55.8 46.5 37.2 31.0 18.6 12.4 9.3 3.1 0.0 0.0 6.2 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.1 3.1 
0.0 
80.5 65.1 55.8 46.5 37.2 31.0 21.7 15.5 9.3 3.1 0.0 9.3 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
80.5 65.1 55.8 46.5 40.3 31.0 21.7 15.5 12.4 6.2 6.2 9.3 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.1 0.0 
0.0 
80.5 65.1 55.8 46.5 37.2 31.0 21.7 15.5 12.4 6.2 6.2 12.4 6.2 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.1 3.1 
0.0 
